Reply
Contributor

Re: Marine Engine- C18 , Serial Number: T2P01286, Arrangement Num: 345-8329

C18 MARINE ENGINE
Engine Serial Number - T2P01286 (Build Date - 04/04/2011, Test Date - 09/04/2011, Ship Date - unknown)

 

Test Spec [T2P01286]
April 12, 2017
 
 

 

Reference Number: 0K8279Effective Serial Number:      T2P02767     
Model: C18 DI TA SCACMake from Spec:
 

Test Spec Data
DescriptionMeasureNominalCeilingFloor
Corr Full Load Power Full Loads Power Corrected for fuel density. intake air temperature pressurekW338.5348.7328.3
Full Load Speed Engine Speed that produces maximum PowerRPM180018101790
High Idle Speed Maximum engine speed limited by Engine Control Module or Governor at no loadRPM189019001880
Low Idle Speed Minimum engine speed limited by Engine Control Module or Governor at no loadRPM600610590
FL Static Fuel Setting Full Load Static Fuel Settingmm7.560  
FT Static Fuel Setting Full Torque Static Fuel Settingmm7.350  
FLS (Intercept) Adjustment of Intercept in fueling equation 39  
FTS (Slope) Adjustment of Slope in fueling equation -45  
Corrected Fuel Rate Fuel Rate corrected for fuel densityG/MIN1,197.01,257.01,136.0
CSFC Corrected Specific Fuel Consumption - Corrected Fuel rate divided by engine powerG/KW.H214.9227.9203.0
Adjusted Boost Intake Pressure after the Turbocharger adjusted for measured powerKPA153.0176.0130.0
Torque Check Speed Engine Speed used for Torque CheckRPM130013101290
Corr Torq Rise at TC RPM Corrected Torque Rise at Torque Check engine speed%14.3  
Corr Torque at TC RPM Corrected Torque at Torque Check engine speedN.M2,0532,1971,909
C Fuel Rate at TC RPM Corrected Fuel Rate at Torque Check engine speed and LoadG/MIN960.71,009.0912.0
CSFC at TC RPM Corrected Specific Fuel Consumption at torque check engine speed and load - Fuel rate divided by engine powerG/KW.H206.8222.6195.4
ADJ Boost at TC RPM Boost at Torque Check engine speed and load adjusted for measured powerKPA121.0139.2102.8
Power Loss/Cyl Power Loss per Cylinder when doing a cyliner cut out test% C FL PWR20.026.010.0
Specific Blowby Volume of air flowing out of the crankcase divided by engine powerL/KW.H   
Temp Jacket Water Pump Inlet Temperature of the cooling water going into the engine water jacketC728560
Delta T Jacket Water (out-in) Difference in temperature between cooling water going in to the engine water jacket and cooling water coming out of the engine water jacketC12177
Inlet Manifold Temp Air Temperature inside the Intake ManifoldC   
Water Temp to Scac Water Temperature to Separate Circuit Intake Air CoolerC   
Scac Water Flow Water Flow Through Separate Circuit Intake Air CoolerL/MIN   
Oil Pressure Oil Pressure at full loadKPA465600275
Oil Pressure Low Idle Oil Pressure at Low IdleKPA135600100
Fuel PressureKPA670894446
Inlet Fuel PressureKPA 20 
Inlet Fuel TempC303525
Inlet Air PressureKPA 10487
Inlet Air RestrictionKPA 4.00 
Inlet Air TemperatureC 5010
Fuel DensityDEG API 36.034.0
Boost Constant 1.0  
     
     


The devil is in the details
Regular Contributor

Re: Marine Engine- C18 , Serial Number: T2P01286, Arrangement Num: 345-8329

April 2011
Greenville
New member

Marine Engine- C18 , Serial Number: T2P01286, Arrangement Num: 345-8329

Dear Sir, 

I want to know MFR Year of the C18 Seriese Engine Serial Number: T2P01286, Arrangement Num: 345-8329 can you please help for it.