Reply
New member

Re: Replacement Battery

Manufacturer . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Caterpillar

Type . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-cycle

Aspiration . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Natural/turbo

Stroke – mm (in) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 127 (5.0)

Piston speed – m/sec (ft/sec) . . . . . . . . . . . . . . . . . . . . . 7.62 (25.0)

Engine speed – rpm . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 1800

Air cleaner type . . . . . . . . . . . . . . . . . . . . . Dry, replaceable paper

element type with restriction indicator

D40-4, D40-4S – C4.4

Cylinder configuration. . . . . . . . . . . . . . . . . . . . . . . . . . . . . In-line 4

Displacement – L (cu in). . . . . . . . . . . . . . . . . . . . . . . . . . . 4.4 (269)

Bore – mm (in) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 105 (4.13)

Compression ratio . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 19.3:1

 

Contributor

Re: Replacement Battery

specifications

ratings of Engine??

New member

Replacement Battery

Good Afternoon. I need to replace the battery on a 2006 D40-4S diesel generator set. What type of battery is recommended for this equipment? (ie deep cycle, cranking amps, etc.). Thanks!