Reply
New member

Re: 3516 Daily oil consumption

Thank you the formula was the answer and I appreciate it.

Trusted Contributor
Trusted Contributor

Re: 3516 Daily oil consumption

The G3516 turbocharged engine has a BSOC brake specific oil consumption) rate of approximately 0.0007 lb/bhp-hr.  You can use this formula to calculate the oil usage rate for your engine.

 

Here is the formula you can use:

 

lbs/hr or gals/hr   =       BSOC  X  eng power rating  X    load factor

 

Divide the result of total lbs/hr or gals/hr  by 7.5 lbs and you get total gallons per hour estimated oil usage.

 

If you have further questions, please continue to ask.

 

Best Regards,

Al Hunt  

Highlighted
New member
Accepted Solution

3516 Daily oil consumption

I'm wanting to calculate the daily oil consumption for our G3516 ULB compressor engines.