Reply
New member

Re: Generator SR4B doesn’t develop voltage!!

How a little motor of 10-20 V runs a biggest generator, I couldn't understand that nonsense!Smiley Surprised

 

 

 

-------------------------------------------------------

Download Peggo Tv Apk For Free

Contributor

Re: Generator SR4B doesn’t develop voltage!!

1. Check on rotor diodes bridge.
2. Check wires.
New member

Re: Generator SR4B doesn’t develop voltage!!

these companies should required some dp images and other things.

Visitor
Accepted Solution

Generator SR4B doesn’t develop voltage!!

Hi everyone
We have a SR4B generator which has a DVR with CAT P/N 155-3836. The motor runs properly and speed reaches its normal level but the generator doesn’t produce voltage and reaches to only 10-20 V and after couple of seconds the fault code 0801 appears in DVR screen. Permanent magnet generates about 80V in three phase. The excitation voltage is only about 1.4V.
Please help. Thanks.