Reply
Highlighted
New member

EMCP 4.3 MODBUS comms via 485 or TCP/IP?

Is MODBUS comms over TCP/IP standard in the EMCP 4.3?

 

Is MODBUS comms over 485 standard in the EMCP4.3?

 

I see the ports are there, but are they active as standard or do I need to purchase an option?

 

Thanks in advance,

Steve